??
CAD model selection
Weidmueller 0930640005
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0930640005
MANUTYPEDESC
Manufacturer Type Description
SKMU M40 MS SC
DESCSHORT
Short Description
Locknut for cable gland (metal) SKMU MS (brass locknut) M 40, 4.8 mm, Brass
DESCLONG
Long Description
Locknut for mounting metal cable glands.
GTIN
4032248976096
MANUNAME
Manufacturer Name
Weidmueller Group
AAG623
wrench width 1
46 mm
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
metric
ABC354
thread length connection thread
4.800 mm
BAB664
material
Brass
BAD656
Without halogens
Yes
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
74153300
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation