??
CAD模型選擇
Weidmueller 0930640003
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0930640003
MANUTYPEDESC
Manufacturer Type Description
SKMU M25 MS SC
DESCSHORT
Description short
电缆接头防松螺母(金属), SKMU MS (黄铜防松螺母) M 25, 4 mm, 黄铜材质
DESCLONG
Description long
防松螺母用于安装金属电缆接头。
GTIN
GTIN-Code
4032248976072
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG623
wrench width 1
30 mm
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
metric
ABC354
thread length connection thread
4 mm
BAB664
material
Brass
BAD656
Without halogens
Yes
AAF040
Mass
0.009 kg
AAD931
customs tariff number (TARIC)
74153300
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation