??
Selección de modelo CAD
Weidmueller 0930481212
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0930481212
MANUTYPEDESC
Manufacturer Type Description
KSG M20 BS O SC 2 G16
DESCSHORT
Description short
Prensaestopas Ex (metal) recto, M 20, 16 mm, OD min. 4 - OD max. 8.4 mm, ID min. 4.00 - ID max. 8.40 mm, IP66, IP68 - 2,5 bar, Latón
DESCLONG
Description long
Prensaestopas para el uso en zonas con peligro de explosión (Ex e y Ex d). El prensaestopas se puede utilizar con cables con o sin apantallado.
GTIN
GTIN-Code
4032248918058
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH508
max. sealing range
8.400 mm
AAH509
min. sealing range
4 mm
AAS484
Bend protection present
Yes
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
180 °C
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
0.112 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation