??
Výběr CAD modelu
Weidmueller 0687900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0687900000
MANUTYPEDESC
Manufacturer Type Description
FM 4/TS35
DESCSHORT
Description short
Montážní podstavec na nosné liště, TS 35, M 4
DESCLONG
Description long
Montážní noha usnadňuje demontáž svorkovnice.
GTIN
GTIN-Code
4008190086459
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
Steel
AAF040
Mass
0.005 kg
BAB577
depth
6.75 mm
BAA020
height
51.9 mm
BAF016
width
14 mm
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Preview - Generation