??
Selezione modello CAD
Weidmueller 0501200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0501200000
MANUTYPEDESC
Manufacturer Type Description
VP 36-MS65
DESCSHORT
Description short
Tappi di chiusura (metallo) PG 36, 9 mm
DESCLONG
Description long
Connettore metallico per sigillare i fori filettati in sovrannumero e per mantenere il grado di protezione IP.
GTIN
GTIN-Code
4008190103378
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG746
mounting thread
PG36
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
PG
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
9 mm
BAB664
material
brass nickel-plated
BAB707
overall height
15 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.063 kg
AAD931
customs tariff number (TARIC)
74198090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation