{weidmueller_qs/27/18/01/01/0500900000.prj},{NB=0500900000},{MANUID=0500900000},{AAP429=0},{AAP542=0},{AAT099=7035},{AAF040=3.800},{BAB577=174},{BAA020=302},{BAF016=603},{AAD931=85389099},{AAO663=4008190994921},{PREVIEW=../../../../_pool_/fb/cd/95028500009999.png},{MANUTYPEDESC=TBF 60/30/21 TRSP},{DESCSHORT=Plastic housing, TBF (polyester empty enclosure) 302 x 603 x 210 mm, Glass fibre-reinforced polyester, Miscellaneous, Light Grey, Transparent},{DESCLONG=Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4008190994921},{MANUNAME=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 0500900000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0500900000
MANUTYPEDESC
Manufacturer Type Description
TBF 60/30/21 TRSP
DESCSHORT
Description short
塑料外壳, TBF (聚酯纤维空接线盒) 302 x 603 x 210 mm, 玻璃纤维-增强型聚酯, 其他, 浅灰, 透明
DESCLONG
Description long
用于电气、机电、气动设备以及印刷线路板的塑料外壳。适用于机械和化学耐受要求较高的环境。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4008190994921
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK08
AAM117
glazed door present
No
AAM272
wall build in possible
No
AAM354
tackable possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAT099
Color number according to RAL
7035
BAA351
color
light gray
BAB664
material
Polyester, fiberglass reinforced
BAD308
Wall assembly possible
Yes
BAF634
Material
Material combinations
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
3.800
kg
BAB577
depth
174
mm
BAA020
height
302
mm
BAF016
width
603
mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
CAD
PDF