??
Choix du modèle CAO
Weidmueller 0342100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0342100000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K2
DESCSHORT
Description short
Boîtier métallique, Klippon K (boîtier vide en aluminium) Coffret aluminium, 100 x 70 x 45 mm
DESCLONG
Description long
Capots et embases métalliques pour applications industrielles. Les orifices de fixation se trouvent à l'extérieur de la zone d'étanchéité. Montage sur paroi possible avec trous de montage ou pieds.
GTIN
GTIN-Code
4008190104641
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
0
AAP542
Number of locks
0
AAS577
Power loss output capacity [Ple]
6 W
AAT099
Color number according to RAL
7001
AAZ486
Degree of protection (NEMA)
NEMA 4
BAA351
color
Silver
BAB664
material
aluminum
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Material combinations
BAF728
Mounting plate present
No
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
0.310 kg
BAB577
depth
45 mm
BAA020
height
70 mm
BAF016
width
100 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Aperçus & Génération 3D