??
Selezione modello CAD
Weidmueller 0295000000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0295000000
MANUTYPEDESC
Manufacturer Type Description
VP 16-MS65
DESCSHORT
Description short
Tappi di chiusura (metallo) PG 16, 6 mm
DESCLONG
Description long
Connettore metallico per sigillare i fori filettati in sovrannumero e per mantenere il grado di protezione IP.
GTIN
GTIN-Code
4008190001032
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG746
mounting thread
PG16
AAH500
glass-fiber reinforced
No
AAS481
type of connection thread
PG
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
6 mm
BAB664
material
brass nickel-plated
BAB707
overall height
9 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
74198090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation