??
Выбор CAD модели
Weidmueller 0294960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0294960000
MANUTYPEDESC
Manufacturer Type Description
VP 13,5-K54
DESCSHORT
Description short
Уплотнительные заглушки (пластик) PG 13,5, 5 mm
DESCLONG
Description long
Пластиковая заглушка используется для герметизации неиспользуемых резьбовых отверстий с целью обеспечения степени защиты класса IP.
GTIN
GTIN-Code
4008190152659
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG746
mounting thread
PG13.5
AAH500
glass-fiber reinforced
Yes
AAK241
fire resistance (according to UL94)
V2
AAS481
type of connection thread
PG
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
ABC354
thread length connection thread
5 mm
BAB664
material
Polyamide (PA)
BAC255
Color
light grey (RAL 7035, GREY)
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation