您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/46/01/01/0289760000.prj},{NB=0289760000},{MANUID=0289760000},{AAB940=1.200},{AAC820=-50},{AAC821=100},{AAF726=32},{AAH185=26},{AAT080=3},{AAZ315=1000},{AAZ316=630},{AAZ317=500},{AAZ321=4},{AAZ322=4},{AAZ323=4},{AAZ327=7.620},{AAZ328=7.620},{AAZ332=3.500},{AAZ337=1},{AAZ343=0.500},{AAZ344=4},{AAZ345=0.500},{AAZ346=4},{AAZ352=2},{AAZ353=1.300},{AAZ354=1.300},{AAZ360=-50},{AAZ361=100},{BAA020=29.500},{BAB577=26},{BAC676=4},{BAC677=6},{BAC739=0.500},{BAC740=0.500},{BAF016=24.360},{AAF040=0.025},{AAD931=85369010},{AAO663=4008190116866},{PREVIEW=../../../../_pool_/c8/77/02897600009999.png},{MANUTYPEDESC=TOP4GS3/90 7.62 OR}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 0289760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
0289760000
MANUTYPEDESC
Manufacturer Type Description
TOP4GS3/90 7.62 OR
DESCSHORT
Description short
印刷线路板接线端子, 7.62 mm, 回路数: 3, 导线出线方向: 90°, 顶部螺钉联接
DESCLONG
Description long
印刷线路板接线端子(印刷端子,线路板端子)实现直接向印刷线路板方便安全地进行数据传输。
GTIN
GTIN-Code
4008190116866
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB230
Type of connection conductor
Screw connection
AAB940
min. connectable conductor cross-section multiple wire
1.200
mm²
AAC108
Degree of protection (IP), mounted
IP20
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
100
°C
AAF726
rated current
32
A
AAG644
down force size
0.6x3.5
AAH185
assembly height
26
mm
AAP798
Application standards
CSA; EAC; UR
AAT080
Pole number
3
AAZ315
Rated voltage (II/2)
1000
V
AAZ316
Rated voltage (III/2)
630
V
AAZ317
Rated voltage (III/3)
500
V
AAZ321
Rated surge voltage (II/2)
4
kV
AAZ322
Rated surge voltage (III/2)
4
kV
AAZ323
Rated surge voltage (III/3)
4
kV
AAZ327
Grid dimensions 1
7.620
mm
AAZ328
Grid dimensions 2
7.620
mm
AAZ332
Pin length
3.500
mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Actuation tool
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.500
mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
4
mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.500
mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
4
mm²
AAZ352
Number of solder pins per pole
2
AAZ353
Recommended drill hole diameter
1.300
mm
AAZ354
Recommended drill hole diameter pin
1.300
mm
AAZ356
Pin dimensions (mm)
0,8 x 0,8
AAZ360
lower limit temperature
-50
°C
AAZ361
upper limit temperature
100
°C
AAZ365
Coating conductor contact area
Tin (Sn)
AAZ541
min. connectable conductor size (AWG/KCMIL)
26
AAZ542
max. connectable conductor size (AWG/KCMIL)
10
BAA020
height
29.500
mm
BAA097
color of housing
orange
BAB577
depth
26
mm
BAC140
Combustibility class
V2
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4
mm²
BAC677
Max. line cross section, rigid
6
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAF016
width
24.360
mm
BAG640
Assembly type
Print mounting
AAF040
Mass
0.025
kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation
CAD
PDF