??
Селекция на CAD модел
Weidmueller 0270100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0270100000
MANUTYPEDESC
Manufacturer Type Description
TS 35X15/2.3 2M/CU/BK
DESCSHORT
Short Description
Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Copper, untreated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190105136
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG011
thickness of material
2.300 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
Copper
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
2.300 mm
BAF785
Surface
untreated
AAF040
Mass
0.940 kg
BAA020
height
35 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
74071000
URL
URL
Preview - Generation