??
Селекция на CAD модел
Weidmueller 0178100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0178100000
MANUTYPEDESC
Manufacturer Type Description
TSTW 5/M5
DESCSHORT
Short Description
Mounting foot for mounting rail, M 5, Steel
DESCLONG
Long Description
Mounting feet are screwed to the wall, for example, to enable terminal rails to be mounted.
GTIN
4008190059651
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
mounting set
BAB664
material
Steel
AAF040
Mass
0.034 kg
BAB577
depth
53.325 mm
BAA020
height
69.589 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Preview - Generation